Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way diaphragm valve made of plastic

GEMÜ R690

Pneumatic diaphragm valve made of plastic with adhesive sleeve connections – ideal for water treatment, chemical industry, and process engineering.

Universal diaphragm valve with high flow valve body

Product information

The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.

Key features

  • Compact system design due to flow-optimized high-flow valve bodies
  • Reduced control air consumption
  • Modified spring sets available for applications with reduced control pressure
  • Position indicator and positioner optionally available
  • Closing stroke limiter optionally available
Pneumatic diaphragm valve made of plastic with adhesive sleeve connections – ideal for water treatment, chemical industry, and process engineering.

Technical features

Parameters
Value
Media temperature
-10 to 80 °C14 to 176 °F
Ambient temperature
-10 to 50 °C14 to 122 °F
Operating pressure
0 to 10 bar0 to 150 psi
Nominal sizes
DN 15 to 1001/2" (DN 15) to 4" (DN 100)
Body configurations
2/2-way body
Connection standards
ANSI
ASTM
BS
DIN
EN
ISO
JIS
Connection types
Flange
Spigot
Union end
Flange
Spigot
Union end
Body materials
ABS
Inliner PP-H, grey / outliner PP, reinforced
Inliner PVDF/outliner PP, reinforced
PP, reinforced
PVC-U, grey
PVDF
Diaphragm materials
EPDM
FKM
NBR
PTFE/EPDM
Conformities
ACS
EAC
FDA
NSF
System 1+

Downloads

40 Results
  • Folha de dados técnicos GEMÜ R690

    pdf, 4.73 MB, PT

  • Návod k obsluze GEMÜ R690

    pdf, 1.04 MB, CS

  • ti_angle_de_rotation_inclinaison_plastique_fr

    pdf, 680 KB, FR

  • Kullanim kilavuzu GEMÜ R690

    pdf, 5.82 MB, TR

  • Techn_Gl_Kunststoff_fr_it

    pdf, 192 KB, FR, IT

  • Product certificate RoHS - GEMÜ product collection

    pdf, 450 KB, DE, EN

  • Datasheet GEMÜ R690 (TR)

    pdf, 4.74 MB, TR

  • Operating instructions GEMÜ R690

    pdf, 5.84 MB, EN

  • Karta katalogowa GEMÜ R690

    pdf, 4.74 MB, PL

  • Notice d'utilisation GEMÜ R690

    pdf, 1.03 MB, FR

  • ti_drehwinkel_neigungswinkel_kunststoff_de

    pdf, 680 KB, DE

  • Instrukcja obsługi GEMÜ R690

    pdf, 5.85 MB, PL

Suitable services