Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electromotive 2/2-way metal seat valve

GEMÜ 539 eSyDrive

Automated stainless steel seat valve with flange connections and electric actuator for precise flow control in industrial plants.

Robust globe valve with premium actuator

Product information

The GEMÜ 539 eSyDrive is a motorized 2/2-way globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.

Key features

  • Linear or modified equal-percentage control characteristics
  • Open/Close function, positioner and process controller
  • Actuation force and actuating speed variably adjustable
  • Operable via web interface eSy-Web and Modbus TCP
  • Extensive functions, such as position feedback, diagnostic functions and opening and closing stroke limitation
Automated stainless steel seat valve with flange connections and electric actuator for precise flow control in industrial plants.

Technical details

Parameters
Value
Media temperature
-40 to 250 °C
Ambient temperature
-10 Up to 60 °C
Operating pressure
0 Up to 40 bar
Nominal sizes
DN 15 to 100
Body configurations
Straight through body
Connection types
Flange
Connection standards
ANSI
ASME
EN
ISO
JIS
Body materials
1.4408, investment casting material
EN-GJS-400-18-LT (GGG 40.3)
Seat seal materials
1.4404
PTFE
PTFE, reinforced
Supply voltage
24 V DC
Actuating speed
max. 6 mm/s
Protection class
IP 65
Conformities
EAC
FDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
TA Luft (German Clean Air Act)

Downloads

25 Results
  • Datenblatt GEMÜ 539

    pdf (5 MB) -
    DE

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Fiche de spécifications_Vannes à clapet et de régulation_fr.

    pdf (1 MB) -
    FR

  • Fiche technique GEMÜ 539

    pdf (5 MB) -
    FR

  • Betriebsanleitung GEMÜ 649, 549, 539, 343 eSy-Web

    pdf (3 MB) -
    DE

  • Operating instructions GEMÜ 549, 539, 649, 343 eSy-Web

    pdf (3 MB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Betriebsanleitung GEMÜ 539

    pdf (6 MB) -
    DE

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Validation Guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 514Z, 519, 522, 529, 530, 532, 532Z, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40

    pdf (3 MB) -
    DE

  • Notice d'utilisation GEMÜ 539

    pdf (6 MB) -
    FR

  • Product-certificate-TA-Luft-gemue-globe-valves-gb-2025-12-09

    pdf (105 KB) -
    EN

Suitable services