Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electromotive 3/2-way metal globe valve

GEMÜ 343 eSyDrive

GEMÜ globe valve with pneumatic stainless steel actuator and integrated position feedback for precise flow control in industrial plants.

Multi-port valve with premium actuator for high performance and long service life

Product information

The GEMÜ 343 eSyDrive is a motorized 3/2-way globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing. This provides a low-maintenance and reliable valve spindle seal even after an extended period of operation. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.

Key features

  • Suitable for mixing and distributing media
  • Linear control characteristics can be implemented
  • Open/Close function, positioner and process controller
  • Actuation force and actuating speed variably adjustable
  • Operable via web interface eSy-Web and Modbus TCP
  • Extensive functions, such as position feedback, diagnostic functions and opening and closing stroke limitation
GEMÜ globe valve with pneumatic stainless steel actuator and integrated position feedback for precise flow control in industrial plants.

Technical details

Parameters
Value
Media temperature
-10 to 250 °C
Ambient temperature
-10 Up to 60 °C
Operating pressure
0 Up to 40 bar
Nominal sizes
DN 15 to 100
Body configurations
Multi-port body
Connection types
Flange
thread
Connection standards
ANSI
DIN
EN
ISO
Body materials
1.4408, investment casting material
Seat seal materials
PTFE
PTFE, reinforced
Supply voltage
24 V DC
Actuating speed
Max. 6 mm/s
Protection class
IP 65
Conformities
EAC

Downloads

16 Results
  • Betriebsanleitung GEMÜ 343

    pdf (6 MB) -
    DE

  • Fiche de spécifications_Vannes à clapet et de régulation_fr.

    pdf (1 MB) -
    FR

  • Betriebsanleitung GEMÜ 649, 549, 539, 343 eSy-Web

    pdf (3 MB) -
    DE

  • Operating instructions GEMÜ 549, 539, 649, 343 eSy-Web

    pdf (3 MB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Validation Guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 514Z, 519, 522, 529, 530, 532, 532Z, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40

    pdf (3 MB) -
    DE

  • eSyDrive_V1_1_1_0
    Version: 1.1.1.0
    Interface:
    Date:

    zip (3 MB)

  • Product certificate ADI - GEMÜ globe valve collection

    pdf (140 KB) -
    DE/EN

  • Specification_sheet_seat-_ and_globe_valves_en.

    pdf (1 MB) -
    EN

  • Notice d'utilisation GEMÜ 343

    pdf (6 MB) -
    FR

  • Spezifikationsblatt_Sitz-_ und_Regelventile.de

    pdf (2 MB) -
    DE

Suitable services