687 25B60A35M1F/N 1502
Diaphragm valve, pneumatic
| Item number: | 88900692 | |
| Description |
| Type | 687 | Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece |
| DN | 25 | DN 25 |
| Body configuration | B | Tank bottom valve body |
| Connection type | 60 | Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B |
| Valve body material | A3 | 2.4602, block material Alloy 22, (NiCr21Mo14W) |
| Diaphragm material | 5M | PTFE/EPDM two-piece |
| Control function | 1 | Normally closed (NC) |
| Actuator version | F/N | Operator size F/N |
| Execution type | 1502 | Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal |
| Surface | 1502 | Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal |
| Diaphragm size | 25 | Diaphragm size 25 |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
- Hermetic separation between medium and actuator
- CIP/SIP capable
- Wide range of adaptation options for add-on components and accessories
- Suitable for particulate and abrasive media
- Stainless steel body suitable for corrosive environments
- Wide range of adaptation options for add-on components and accessories
- Datasheet (cs)
- Datasheet (de)
- Datasheet (es)
- Datasheet (fr)
- Datasheet (en)
- Datasheet (nl)
- Datasheet (pl)
- Datasheet (pt)
- Datasheet (sk)
- Datasheet (sv)
- Datasheet (cs)
- Datasheet (en)
- Datasheet (ru)
- Operating instructions (de, en)
- Operating instructions (en)
- Operating instructions (fr)
- Operating instructions (de, lt)
- Operating instructions (pl)
- Operating instructions (ru)
- Operating instructions (sl)
- Operating instructions (zh)
- Operating instructions (nl)