GEMÜ 655
655
  • Media temperature :0 to 100 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 25 to 300
  • Body configurations:2/2-way body
  • Connection types:Flange
  • Connection standards:ANSI | EN | ISO
  • Body materials:EN-GJL-250, cast iron material | EN-GJS-400-18-LT, SG iron material | EN-GJS-500-7, ductile iron material
  • Body lining:Butyl | Hard rubber | Soft rubber
  • Diaphragm materials:CR | EPDM | IIR | NBR | NR
  • Conformities:CRN | EAC
GEMÜ 656
656
  • Media temperature :0 to 100 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 7 bar
  • Nominal sizes:DN 25 to 250
  • Body configurations:2/2-way body
  • Connection types:Flange
  • Connection standards:ANSI | EN | ISO
  • Body materials:EN-GJL-250, cast iron material | EN-GJS-400-18-LT | EN-GJS-400-18-LT, SG iron material | EN-GJS-500-7, ductile iron material
  • Body lining:Butyl | Hard rubber | Soft rubber
  • Diaphragm materials:CR | EPDM | IIR | NBR | NR
  • Conformities:CRN | EAC