The GEMÜ 601 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Hermetic separation between medium and actuator
Optional flow direction and installation position
Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body
Compact design (ideal when space is at a premium)
CIP/SIP capable
The GEMÜ 601 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 601: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, optical position indicator, seal adjuster
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 42: 1.4435 (BN2), forged body Δ Fe < 0.5 %
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Actuator version: 0TS: With seal adjuster, black handwheel
Execution type: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Surface: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Diaphragm size: 8: Diaphragm size 8
The GEMÜ 601 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 601: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, optical position indicator, seal adjuster
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 42: 1.4435 (BN2), forged body Δ Fe < 0.5 %
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Actuator version: 0TS: With seal adjuster, black handwheel
Execution type: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Surface: SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Diaphragm size: 8: Diaphragm size 8
Item number: 88802151 601 15D80425400TS SF1
Das 2/2-Wege-Membranventil GEMÜ 601 verfügt über ein temperaturbeständiges Kunststoff-Handrad und wird manuell betätigt. Eine Schließbegrenzung zur Erhöhung der Membranstandzeiten und eine optische Stellungsanzeige sind serienmäßig integriert.
Typ: Membranventil, manuell betätigt, Kunststoff-Handrad, Edelstahl-Zwischenstück, Schließbegrenzung, optische Stellungsanzeige
DN: 15: DN 15
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 80: Clamp ASME BPE, Baulänge ASME BPE, Baulänge nur bei Gehäuseform D
Werkstoff Ventilkörper: 42: 1.4435 (BN2), Schmiedekörper, Δ Fe < 0,5 %
Membranwerkstoff: 54: PTFE/EPDM einteilig
Steuerfunktion: 0: manuell betätigt
Antriebsausführung: 0TS: mit Schließbegrenzung Handrad schwarz
Ausführungsart: SF1: Ra max. 0,51 µm (20 µin.) für medienberührte Oberflächen, gemäß ASME BPE SF1, innen mechanisch poliert
Oberfläche: SF1: Ra max. 0,51 µm (20 µin.) für medienberührte Oberflächen, gemäß ASME BPE SF1, innen mechanisch poliert
Membrangröße: 8: Membrangröße 8
Das 2/2-Wege-Membranventil GEMÜ 601 verfügt über ein temperaturbeständiges Kunststoff-Handrad und wird manuell betätigt. Eine Schließbegrenzung zur Erhöhung der Membranstandzeiten und eine optische Stellungsanzeige sind serienmäßig integriert.
Typ: 601: Membranventil, manuell betätigt, Kunststoff-Handrad, Edelstahl-Zwischenstück, Schließbegrenzung, optische Stellungsanzeige
DN: 15: DN 15
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 80: Clamp ASME BPE, Baulänge ASME BPE, Baulänge nur bei Gehäuseform D
Werkstoff Ventilkörper: 42: 1.4435 (BN2), Schmiedekörper, Δ Fe < 0,5 %
Membranwerkstoff: 54: PTFE/EPDM einteilig
Steuerfunktion: 0: manuell betätigt
Antriebsausführung: 0TS: mit Schließbegrenzung Handrad schwarz
Ausführungsart: SF1: Ra max. 0,51 µm (20 µin.) für medienberührte Oberflächen, gemäß ASME BPE SF1, innen mechanisch poliert
Oberfläche: SF1: Ra max. 0,51 µm (20 µin.) für medienberührte Oberflächen, gemäß ASME BPE SF1, innen mechanisch poliert
Membrangröße: 8: Membrangröße 8
Artikelnummer: 88802151 601 15D80425400TS SF1
La vanne à membrane 2/2 voies GEMÜ 601est équipée d'un volant en plastique résistant aux hautes températures et est à commande manuelle. Un limiteur de serrage pour augmenter la durée de vie de la membrane, ainsi qu'un indicateur optique de position sont intégrés de série.
Type: 601: Vanne à membrane, commande manuelle, volant en plastique, rehausse en inox, indicateur optique de position, limiteur de serrage
DN: 15: DN 15
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 80: Clamps ASME BPE encombrement ASME BPE
Matériau du corps de vanne: 42: 1.4435 (BN2), Inox forgé Δ Fe
La vanne à membrane 2/2 voies GEMÜ 601est équipée d'un volant en plastique résistant aux hautes températures et est à commande manuelle. Un limiteur de serrage pour augmenter la durée de vie de la membrane, ainsi qu'un indicateur optique de position sont intégrés de série.
Type: 601: Vanne à membrane, commande manuelle, volant en plastique, rehausse en inox, indicateur optique de position, limiteur de serrage
DN: 15: DN 15
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 80: Clamps ASME BPE encombrement ASME BPE
Matériau du corps de vanne: 42: 1.4435 (BN2), Inox forgé Δ Fe
The tender texts have been copied to the clipboard