671 25D594019L 2 1536

Diaphragm valve, manual

Item number: 88927320
Description
Type 671 Diaphragm valve, manually operated, plastic handwheel, plastic distance piece, optical position indicator
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 59 Spigots ASME BPE
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 19 EPDM
Control function L Manually operated, with lockable handwheel
Actuator version 2 Actuator size 2
Execution type 1536 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Surface 1536 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Diaphragm size 25 Diaphragm size 25

The GEMÜ 671 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.

  • Optional PVDF handwheel available in white (GEMÜ 611)
  • Extensive range of accessories available, e.g. electrical position indicator for "open" handwheel position or lockable handwheel clamp (GEMÜ 671)