536150D 890 524ANRS314

Globe valve, pneumatic

Item number: 88461804
Description
Type 536 Globe valve, pneumatically operated, metal membrane actuator
DN 150 DN 150
Body configuration D 2/2-way body
Connection type 8 Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 90 EN-GJS-400-18-LT (GGG 40.3)
Seat seal 5 PTFE
Control function 2 Normally open (NO)
Actuator version 4AN Actuator size 4AN
Regulating cone RS314 290 m³/h - mod.EQ

The GEMÜ 536 2/2-way globe valve has a robust low maintenance membrane actuator and is pneumatically operated. The valve is particularly suitable for use as a control valve. The valve plug is fixed to the spindle in such a way as to allow flexing during closure in order to ensure tight shut off. The valve spindle is sealed by a self-adjusting gland packing providing low maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Available as shut-off or control valve
  • Precise controllability thanks to guided regulating cage and actuator membrane
  • Flow rate values of up to 380 m³/h
  • Suitable for vacuum up to 20 mbar (a)
  • Versions for higher temperatures are available on request