Type
Filter
529: Angle seat globe valve, electrically operated eSyLite
DN
Filter
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
Body configuration
Filter
D: 2/2-way body
E: Angle valve body
Connection type
Filter
0: Spigot DIN
1: Threaded socket DIN ISO 228
9: Threaded spigot DIN ISO 228
13: Flange EN 1092, PN 25, form B
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
37: Spigot SMS 3008
47: Flanges ANSI Class 150 RF
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
82: Clamp DIN 32676 series B, face-to-face dimension FTF EN 558 series 1
86: Clamp DIN 32676 series A, face-to-face dimension FTF EN 558 series 1
88: Clamp ASME BPE for pipe ASME BPE, face-to-face dimension FTF EN 558, series 1
3C: Threaded socket Rc ISO 7-1, EN 10226-2, JIS B 0203, BS 21, end-to-end dimension ETE DIN 3202-4 series M8
3D: Threaded socket NPT, end-to-end dimension ETE DIN 3202-4 series M8
Valve body material
Filter
34: 1.4435, investment casting
37: 1.4408, investment casting
C2: 1.4435, investment casting
Seat seal
Filter
5: PTFE
5G: PTFE, glass fibre reinforced
5P: PTFE USP Class VI
Voltage / Frequency
Filter
C1: 24 V DC
Control module
Filter
A0: ON/OFF actuator (economy)
A1: ON/OFF actuator (economy), emergency power supply module (NC)
A2: ON/OFF actuator (economy) emergency power supply module (NO)
Y0: Open/Close control with mounted GEMÜ 1235 position indicator
Y1: Open/Close control with mounted GEMÜ 1235 position indicator emergency power supply module (NC)
Y2: Open/Close control with mounted GEMÜ 1235 position indicator emergency power supply module (NO)
Z0: Open/Close control with mounted GEMÜ 1215 position indicator
Z1: Open/Close control with mounted GEMÜ 1215 position indicator emergency power supply module (NC)
Z2: Open/Close control with mounted GEMÜ 1215 position indicator emergency power supply module (NO)
Execution type
Filter
OHNE: None
1904: Internal <= Ra 0.8 µm mechanically polished, external surface electrolytically gloss polished
1930: Spindle seal PTFE-PTFE surface 1904
Actuator version
Filter
1A: Actuator size 1
3A: Actuator size 3
Special version
Filter
OHNE: None
S: Special version for oxygen, (max. temperature 60 °C; max. operating pressure 10 bar), media wetted seal materials and auxiliary materials with BAM testing
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability