1272000Z2501 6735

Instrument sensor,2-w transd.

Item number: 88084088
Description
Type 1272 Instrument sensor for variable area flowmeter
Fieldbus 000 Without
Accessory Z Accessory
Series 25 Series 800, DN 20 - DN 65
Resolution 01 55 contacts
Execution type 6735 With Harting plug HAN 7D and mating connector included separately

GEMÜ 1272 is a 2-wire instrument sensor (4-20 mA) for GEMÜ flowmeters with magnetic float for continuous flow monitoring. Simple fitting by clamping to the flowmeter. Electrical connection via cable gland.

  • Simple mounting by clamping to flowmeter
  • Function independent of operating pressure, conductivity, concentration or density of the medium