RC0SAF30W120KF30W1201T0

Shaft extension

Item number: 88416746
Description
Type RC0 Shaft extension
Material S Steel, coated
Antrieb A Operator mounting
Actuator connection F30 F30, flange type DIN EN ISO 5211
Shaft connection and size W120 Shaft diameter = 120 mm, 2 keyways, Shaft diameter = 120 mm, 2 keyways
Body K Body mounting
Body connection F30 F30, flange type DIN EN ISO 5211
Length 1T0 1000 mm

The RCO shaft extension for quarter turn valves is a distance piece between manually, pneumatically or electrically operated valves. This means that valves can be protected from flooding or better access for operation of the valve can be ensured (also for manual override).