ADA0080U F05/07S17S14A

Actuator, pneumatic, DA

Item number: 88389767
Description
Type ADA Pneumatic actuator, double acting, Universal actuator, pneumatic, double acting, clockwise rotation
Actuator version 0080U 0080 (ADA/ASR/ASL)
Actuator flange F05F07 F05/F07, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211
Location spigot Y With location spigot
Coupling and wrench size S17/S14 Star, WAF 17 mm, adapter to WAF 14 mm, Star, WAF = 17 mm, adapter to WAF = 14 mm
Material A General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, Gen. industrial version (ADA/ASR/ASL), housing alu, anodising layer 25-35µm, end caps alu, powder coated, shaft C steel + ENP, bolts A2
Control pressure range 3,0-8,0 3,0-8,0 bar
GEMUE type BU08 ADA0080U
GEMUE actuator spring set A 0, Springs on each side (ADA)
GEMUE connection C F05/F07 S17
GEMUE actuator execution 0 General industrial version (ADA/ASR/ASL)

GEMÜ ADA is a pneumatic double acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.

  • ATEX version available as an option
  • Tried and tested actuator design
  • Easy setting of switch points
  • Simple installation
  • Flexible and versatile
  • Stroke limiter available (optional)
  • Robust design
  • SIL 3 certified
  • Diverse accessories