ASR0020US08F04 S14S11F

Actuator, pneumatic, SA

Item number: 88452903
Description
Type ASR Actuator - pneumatic, Single acting, Universal actuator, pneumatic, single acting, clockwise rotation
Actuator version 0020U 0020 (ADA/ASR/ASL)
Spring set S08 Numbers of spring (ASR/ASL)
Actuator flange F04 F04, flange type DIN EN ISO 5211, F04, flange type DIN EN ISO 5211
Location spigot Y With location spigot
Coupling and wrench size S14/S11 Star, WAF 14 mm, adapter to WAF 11 mm, Star, WAF = 14 mm, adapter to WAF = 11 mm
Material F Version A2 (ASR/ASL/ADA) for aggressive environment C5-M, body aluminum + EPOXY coating, end caps aluminum, powder-coated, shaft SS316, screws A4, corrosion protection C5-M according to EN-ISO 12944-2, Version A2 (ADA/ASR/ASL) for aggressive environment C5-M, body aluminum + EPOXY coating, end caps aluminum, powder-coated, shaft SS316, screws A4, corrosion protection C5-M according to EN-ISO 12944-2
Control pressure range 5,5-8,0 5,5-8,0 bar
GEMUE type AU02 ASR0020U
GEMUE actuator spring set F S08, Numbers of spring (ASR/ASL)
GEMUE connection A F04 S14
GEMUE actuator execution 3 Version A2 (ADA/ASR/ASL)

GEMÜ ASR is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.

  • ATEX version available as an option
  • Tried and tested actuator design
  • Easy setting of switch points
  • Simple installation
  • Flexible and versatile
  • Stroke limiter available (optional)
  • Robust design
  • SIL 3 certified
  • Diverse accessories