717 25M 4 1 40 L

Ball valve, manual 3/2-way

Item number: 88430958
Description
Type 717 Ball valve, plastic, manually operated
DN 25 DN 25
Body configuration M Multi-port version
Connection type 4 Flanges EN 1092 / PN10 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Ball valve material 1 PVC-U, grey
Seal material 4 FPM, maximum -15 °C - +210 °C
Control function 0 manually operated
Ball configur./port position L L-port, standard end position "Open", connection 2 and 3 open, L-port, standard end position "Closed", connection 1 and 3 open

The GEMÜ 717 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

  • High flow rates
  • Low weight
  • Choice of various body materials and connection types
  • Union nut with integrated spin-lock
  • 2/2 and 3/2-way versions available
  • Optionally available with control ball