B52 32D60C7 5C1 00 2070

Ball valve, motor. 2/2-way

Item number: 88713346
Description
Type B52 Ball valve, metal, electrically operated, three-piece body, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN 32 DN 32
Body/ball configuration D 2/2-way body
Connection type 60 Spigots ISO 1127 / EN 10357, series C
Ball valve material C7 1.4408 / CF8M (body), 1.4409 / CF3M (end cap), 1.4401 / SS316 (ball, shaft)
Seal material 5 PTFE
Voltage/Frequency C1 24VDC
Control module 00 OPEN/CLOSE control, relay not reversible
Actuator version 2070 Actuator, motorized, operating time 15s, torque 70Nm, GEMUE, size 2 supply voltage C1

The GEMÜ B52 3-piece 2/2-way metal ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made of PTFE.

  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • Antistatic device