410 50D33 1143 1

Butterfly valve, pneumatic DA

Item number: 88085009
Description
Type 410 Butterfly valve, pneumatically operated
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 33 Union end with inch insert - BS (socket)
Body material 1 PVC-U, grey
Shut-off seal material 14 EPDM
Control function 3 Double acting (DA)
Actuator version 1 GEMÜ actuator, pneumatic, size 1, piston diameter 70 mm
Shaft connection and size D08 Square, diagonal, WAF 8 mm

The GEMÜ 410 butterfly valve is motorized. Normally Closed and Normally Open control functions are available. The valve body is available in a plastic design.

  • Low weight
  • Corrosion resistant plastic body
  • Simple installation with union nut
  • Space-saving piston actuator made of plastic