D481100W232C1RL1 AU20KE0

Butterfly valve, pneumatic NC

Item number: 88535119
Description
Type D481 Butterfly valve, pneumatically operated
DN 100 DN 100
Body configuration W Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure 2 10 bar
Connection type 3 PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Housing material 2 EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material C 1.4408, HALAR coated
Shaft material 1 AISI 420 / 1.4021
Liner material R Silicone (MVQ-S, steam)
Liner fixing L Seat loose
Control function 1 Normally closed (NC)
Operator version AU20KE Single acting, ASR0200US14F07F10YS17/S14A
Operator particulars 0 Anodized aluminium

The GEMÜ D481 Victoria soft seated butterfly valve has a metal actuator and is pneumatically operated. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.

  • Available in large nominal sizes
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • Special materials for disc, seal and valve body
  • Vulcanizable liner
  • Abrasion-resistant version possible