D481150W335A1EL3 BU13AC0

Butterfly valve, pneumatic DA

Item number: 88771907
Description
Type D481 Butterfly valve, pneumatically operated
DN 150 DN 150
Body configuration W Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure 3 16 bar
Connection type 3 PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Body material 5 ASTM A216 WCB, cast steel
Disc material A 1.4408
Shaft material 1 AISI 420 / 1.4021
Shut-off seal material E EPDM
Liner fixing L Seat loose
Control function 3 Double acting (DA)
Actuator version BU13AC Actuator, pneumatic, double acting, clockwise rotation, ADA0130U F05/07S17S14
Operator particulars 0 Anodized aluminium

The GEMÜ D481 Victoria soft seated butterfly valve has a metal actuator and is pneumatically operated. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.

  • Available in large nominal sizes
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • Special materials for disc, seal and valve body
  • Vulcanizable liner
  • Abrasion-resistant version possible