560 50D6534 5 1

Angle seat check valve

Item number: 88661291
Description
Type 560 Angle seat check valve
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 65 Spigot ANSI/ASME B36.19M Schedule 40s
Valve body material 34 1.4435, investment casting
Seat 5 PTFE
Actuator version 1 Actuator size 1

The GEMÜ 560 check valve comprises an angle seat valve body in stainless steel. The valve has either a PTFE or PFA seat for tight shut off. The valve is available with various connection types. The valve is available with various connection types.

  • High flow rates due to angle seat design
  • Seven different connection codes for worldwide use