R9120023446W6

Double plate check valve

Item number: 88774984
Description
Typ R91 Double plate check valve, metal
DN 200 DN 200
Operating pressure 2 10 bar
Connection type 3 PN 16 / Flange EN 1092, FTF EN 558-1 series 49 (R90), series 16 (R91)
Body material 4 1.4408 / ASTM A351 / CF8M
Material shut-off element 4 1.4408 / ASTM A351 / CF8M
Material guide element 6 1.4571
Seal material W EPDM (WRAS certification)
Spring material 6 14571

The GEMÜ R91 is a metal dual plate check valve with flange connection and standardized length to DIN EN 558-1. The valve body, plates and seals are available in various materials. In the version with metallic seal, the GEMÜ R91 valve can be used at high temperatures up to 300 °C.

  • Suitable for low and high temperatures
  • Standardized length to DIN EN 558-1, series 16
  • Available as option free of oil and grease
  • Bubble tight sealing in accordance with EN 12266-1/P12, leakage rate A and G