C50 6D7730 511A1 HPW

iComLine valve, pneumatic

Item number: 88493070
Description
Type C50 Plastic globe valve, pneumatic
Connection size 6 3/8", international code: 6
Body configuration D 2/2-way body
Connection type 77 Flare connection with PFA union nut
Valve body material 30 PFA, perfluoroalkoxy
Seal material 5 PTFE
Control function 1 Normally closed (NC)
Actuator version 1A1 Operator size 1, seat diameter 6.38 mm, with optical position indicator
High Purity version HPW High Purity white

The GEMÜ C50 iComLine ultra-pure 2/2-way plastic diaphragm globe valve has a pneumatic actuator. All media wetted parts are made of PFA or PTFE. The external actuator parts are made of PVDF. An integral optical position indicator is standard. In addition to 2/2-way valve bodies, customized multi-port valve block solutions can be produced.

  • Low space requirement due to compact design
  • Ideally suited for corrosive media
  • High purity due to cleanroom manufacturing
  • Manifolds are a space-saving design solution