612 15D82401701TS 1508

Diaphragm valve, manual

Item number: 88328047
Description
Type 612 Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, seal adjuster, optical position indicator
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 82 Clamps DIN 32676 series B Face to face EN 558, series 7
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 17 EPDM
Control function 0 manually operated
Actuator version 1TS With seal adjuster, black handwheel
Execution type 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal/external
Surface 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal / external
Diaphragm size 10 Diaphragm size 10

The GEMÜ 612 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.

  • Compact design (ideal when space is at a premium)
  • CIP/SIP capable
  • Autoclave capability
  • Long diaphragm service life thanks to patented closing stroke limiter
  • Continuous minimum flow regulation thanks to closing stroke limiter
  • Optional PVDF handwheel available in white (not autoclavable)