615 15D 1122911/N

Diaphragm valve, pneumatic

Item number: 88663727
Description
Type 615 Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 12 CW614N, CW617N (brass)
Diaphragm material 29 EPDM
Control function 1 Normally closed (NC)
Actuator version 1/N Operator size 1/N
Diaphragm size 10 Diaphragm size 10

The GEMÜ 615 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Wide range of adaptation options for add-on components and accessories
  • CIP capable
  • Compact design (ideal when space is at a premium)
  • Wide range of adaptation options for add-on components and accessories