625 15D88401711/N 1502

Diaphragm valve, pneumatic

Item number: 88364804
Description
Type 625 Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 88 Clamps ASME BPE Face to face EN 558, series 7
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 17 EPDM
Control function 1 Normally closed (NC)
Actuator version 1/N Operator size 1/N
Execution type 1502 Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Diaphragm size 10 Diaphragm size 10

The GEMÜ 625 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Hermetic separation between medium and actuator
  • CIP/SIP capable
  • Wide range of adaptation options for add-on components and accessories
  • Compact design (ideal when space is at a premium)
  • Wide range of adaptation options for add-on components and accessories