629 25D60405MC1A1 15071F

Membranventil, motorisch

Item number: 88812803
Description
Type 629 Membranventil, elektrisch betätigt, Edelstahl-Membranventil
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 60 Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 5M PTFE/EPDM two-piece
Voltage / Frequency C1 24 V DC
Control module A1 OPEN/CLOSE control (economy), Emergency power module(NC)
Execution type 1507 Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Actuator version 1F Actuator size 1 diaphragm size 25
Surface 1507 Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size 25 Diaphragm size 25

The GEMÜ R629 eSyLite 2/2-way diaphragm valve is motorized. It is available as an open/close version. An integral optical position indicator is standard. The self-locking actuator holds its position in the event of power supply failure.

  • Motorized linear actuator for Open/Close applications
  • Self-locking spindle actuator
  • Safety shut-down integrated
  • Standard optical position indicator and manual override
  • Integrated emergency power supply module (optional)
  • Electrical position indicator GEMÜ 1215 (optional)