654 15T17435401TH 50171502

Diaphragm valve, manual

Item number: 88786283
Description
Type 654 Diaphragm valve, manually operated, stainless steel handwheel electropolished, optical position indicator
DN 15 DN 15
Body configuration T T body
Connection type 17 Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Valve body material 43 1.4435 (BN2), block material, Δ Fe < 0.5%
Diaphragm material 54 PTFE/EPDM one-piece
Control function 0 manually operated
Actuator version 1TH With seal adjuster and stroke limiter
DN -2 50 DN 50
Connection type spigot 2 17 Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Execution type 1502 Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Diaphragm size 10 Diaphragm size 10

The GEMÜ 654 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve has a handwheel made from stainless steel. An integral optical position indicator is standard.

  • Handwheel design allows minimal heat sink
  • CIP/SIP capable
  • Autoclave capability
  • Extensive range of accessories available
  • Opening stroke and closing stroke limiter
  • Handwheel locking available upon request (electric or mechanical)
  • Configurable with proximity switches for position feedback