654 6D17401900TH 1502 S

Diaphragm valve, manual

Item number: 88863859
Description
Type 654 Diaphragm valve, manually operated, stainless steel handwheel electropolished, optical position indicator
DN 6 DN 6
Body configuration D 2/2-way body
Connection type 17 Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 19 EPDM
Control function 0 manually operated
Actuator version 0TH With seal adjuster and stroke limiter
Execution type 1502 Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Special version S Special version for oxygen, maximum medium temperature: 60 °C
Diaphragm size 8 Diaphragm size 8

The GEMÜ 654 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve has a handwheel made from stainless steel. An integral optical position indicator is standard.

  • Handwheel design allows minimal heat sink
  • CIP/SIP capable
  • Autoclave capability
  • Extensive range of accessories available
  • Opening stroke and closing stroke limiter
  • Handwheel locking available upon request (electric or mechanical)
  • Configurable with proximity switches for position feedback