675 80D381754B 4

Diaphragm valve, manual

Item number: 88784553
Description
Type 675 Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN 80 DN 80
Body configuration D 2/2-way body
Connection type 38 Flanges ANSI Class 150 RF, Face to face MSS SP-88
Valve body material 17 EN-GJS-400-18-LT (GGG-40.3), PFA lined
Diaphragm material 54 PTFE/EPDM one-piece
Control function B Manually operated with lockable handwheel, (without proprietary padlock)
Actuator version 4 Actuator size 4
Diaphragm size 80 Diaphragm size 80

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.

  • Suitable for particulate and abrasive media
  • Various lining materials are available for a wide range of media
  • Standard integral optical position indicator