R690 80D 020 42MDN

Diaphragm valve, pneumatic

Item number: 88409988
Description
Type R690 Diaphragm valve, pneumatically operated, plastic membrane actuator
DN 80 DN 80
Body configuration D 2/2-way body
Connection type 0 Spigot DIN
Valve body material 20 PVDF
Diaphragm material 4 FPM
Control function 2 Normally open (NO)
Actuator version MDN Operator size MDN (diaphragm size 80)
Diaphragm size 80 Diaphragm size 80

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.

  • Same mounting height planes over multiple nominal sizes
  • Compact system design due to flow-optimized high-flow valve bodies
  • Reduced control air consumption
  • Modified spring sets available for applications with reduced control pressure