3021 25D7R 114ABBT C1 1218

Flow Transmitter

Item number: 88875708
Description
Type 3021 Flow transmitter, turbine, programmable measurement device
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 7R Union end with DIN insert (Rp threaded socket)
Material 1 Body PVC-U, grey; internal components PVDF
Seal material 14 EPDM
Display position A Display parallel, 0° to flow direction
Function BBT Batch controller, 2 relays, remote control inputs and time control
Voltage/Frequency C1 24 V DC
Execution type 1218 Union nut and insert (with female thread) in material 1.4571

GEMÜ 3021 is a volumetric flow measuring turbine. The fascia keys enable simple setting of measurement units, required display values etc.

  • Simple operation
  • Process adaptable
  • Freely scalable measuring range
  • Integrated flow rectifier
  • Short inlet/outlet distances
  • Totalizer or batch controller types available
  • Relay outputs available