815R40D 722 42068 2500

Variable area flowmeter

Item number: 88891350
Description
Type 815 Variable area flowmeter, PP float with magnet (series 800)
RoHS conformance R Conformance to RoHS
DN 40 DN 40
Body configuration D Straight through tube
Connection type 7 Union end with DIN insert (socket)
Metering tube material 22 PSU
O-ring material 4 FPM
Union material 20 Insert PVDF, union nut PVDF
Metering tube size 68 Conus 68
Measuring range 2500 Maximum measuring range of flowmeter
Medium Wasser Water
Temperature 20°C Medium temperature
Scale minimum 200 Lower measuring range limit of scale
Scale maximum 2500 Upper measng range limit of scale
Unit l/h Litres per hour

​The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts