855R15D1722 44121

Variable area flowmeter

Item number: 88365921
Description
Type 855 Variable area flowmeter, PP float, (series 850)
RoHS conformance R Conformance to RoHS
DN 15 DN 15
Body configuration D Straight through tube
Connection type 17 Spigot EN 10357 series A (formerly DIN 11850 series 2)
Metering tube material 22 PSU
O-ring material 4 FPM
Union material 41 Stainless steel
Metering tube size 21 Conus 21

​The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts