857R15D 72114 124 110

Variable area flowmeter

Item number: 88036405
Description
Type 857 Variable area flowmeter, 1.4571 (316Ti) stainless steel float, (series 850)
RoHS conformance R Conformance to RoHS
DN 15 DN 15
Body configuration D Straight through tube
Connection type 7 Union end with DIN insert (socket)
Metering tube material 21 PA, transparent
O-ring material 14 EPDM
Union material 1 Insert PVC-U, union nut PP grey
Metering tube size 24 Conus 24
Measuring range 110 Maximum measuring range of flowmeter
Medium NaOH Sodium hydroxide
Temperature 20°C Medium temperature
Concentration 45% Medium see feature "Medium"
Scale minimum 5 Lower measuring range limit of scale
Scale maximum 110 Upper measng range limit of scale
Unit l/h Litres per hour

​The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts