867R25D 72114 142 135

Variable area flowmeter

Item number: 88084188
Description
Type 867 Variable area flowmeter, 1.4571 (316Ti) stainless steel float with magnet, (series 850)
RoHS conformance R Conformance to RoHS
DN 25 DN 25
Body configuration D Straight through tube
Connection type 7 Union end with DIN insert (socket)
Metering tube material 21 PA, transparent
O-ring material 14 EPDM
Union material 1 Insert PVC-U, union nut PP grey
Metering tube size 42 Conus 42
Measuring range 135 Maximum measuring range of flowmeter
Medium NaOH Sodium hydroxide
Temperature 20°C Medium temperature
Concentration 50% Medium see feature "Medium"
Scale minimum 5 Lower measuring range limit of scale
Scale maximum 135 Upper measng range limit of scale
Unit l/h Litres per hour

​The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts