875R10D7R2214 715 0104

Variable area flowmeter

Item number: 88360425
Description
Type 875 Variable area flowmeter, PP float, (series 850)
RoHS conformance R Conformance to RoHS
DN 10 DN 10
Body configuration D Straight through tube
Connection type 7R Union ends with Rp threaded socket insert
Metering tube material 22 PSU
O-ring material 14 EPDM
Union material 7 Insert 1.4408 (RP threaded socket), union nut stainless steel
Metering tube size 15 Conus 15
Type of design 0104 Media wetted parts cleaned for high purity media and packed in plastic bag

​The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts