C38 6D7330 U41M8C1AL HPW

Flowmeter

Item number: 88671755
Description
Type C38 Ultrasonic flowmeter
Connection size 6 3/8", international code: 6
Body configuration D Straight through
Connection type 73 Flare connection with CPFA union nut
Body material 30 PFA, perfluoroalkoxy
Device version U41 Measuring transducer 4- 20 mA, 1 pulse output, 1 switching output, 1 switching input
Option M8 M12x1 circular plug, 8-pin
Voltage / Frequency C1 24 V DC
Measuring range AL 0.03 - 6 l/min
High Purity version HPW High Purity white

GEMÜ C38 SonicLine is an ultrasonic flowmeter operating according to the phase difference method. Two sensors in opposite position reciprocally send and receive ultrasonic signals. With a standing medium, both sensors receive the sent ultrasonic signals within the same phase, i.e. no difference in phase occurs. With a flowing medium a phase shifting takes place. This phase difference is directly proportional to the flow velocity. The flow volume is determined from the flow velocity and the pipe diameter.

  • High accuracy and repeatability
  • Extremely fast detection of measured values (250 measured values/sec.)
  • Free tube cross section – no moving parts
  • Suitable for dynamic processes (dosing time < 1 s)
  • High chemical resistance
  • Integrated dosing function