C30 6E7726H3GBFUAN2 HPW

Pressure gauge w. diaph. seal

Item number: 88277605
Description
Type C30 Druckmessgerät
Connection size 6 3/8", international code: 6
Mounting version E Dead-End
Connection type 77 Flare connection with PFA union nut, Bottom
Body material 26 Modified PTFE, polytetrafluoroethylene
Diaphragm material H3 PFA
Unit G Double scale kPa/Bar
Measuring range BF 0 - 30 psi 0 - 250 kPa 0 - 2.5 bar, not possible with electrical contacts
Sight glass A Acrylic glass
Switching contacts N Magnetic spring contact, 1. make contact / 2. break contact
Fill fluid 2 Isopropyl alcohol (IPA)/DI water 50:50
High Purity version HPW High Purity white

The GEMÜ C30 pressure measurement device is equipped with a PFA transmitter and an analogue pressure gauge. The body is made of PFA/PTFE and can be directly integrated into the pipe system by flare unions. The pressure is transmitted by a monitoring liquid (standard IPA (isopropyl alcohol) / DI water, further liquids on request).

  • The proven GEMÜ CleanStar® technology is the basis of the transmitter
  • Working medium hermetically isolated from the gauge by a patented PFA double diaphragm
  • Pressure gauge can be positioned through 360° enabling individual user options
  • Production, assembly, calibration and packaging in cleanroom ISO 6
  • Minimal deadleg