Q50 8DHPAC1S0 FT 0A

Pinch valve, motorized

Item number: 88738627
Description
Type Q50 Pinch valve, electrically operated, eSyStep
Hose inner diameter 8 1/2 " inner diameter
Tube outside diameter DH Outside diameter 19.100 mm (3/4")
Version hose carrier PA Hybrid version, hose carrier PA & hose fitting PA
Voltage / Frequency C1 24 V DC
Control module S0 Positioner
Mounting variant FT With top mounting flange
Actuator version 0A Actuator size 0

The GEMÜ Q50 eSyStep 2/2-way pinch valve is motorized. The eSyStep electric actuator is available as ON/OFF or with integrated positioner. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. An optical and electrical position indicator is integrated as standard.

  • Open/close function or with integrated positioner
  • Linear or modified equal-percentage control characteristics
  • Parameterizable via IO-Link
  • On-site or remote end position programming via programming input
  • Fast, safe tube replacement
  • Simple replacement of inserts and compressors for various tube sizes with the same actuator
  • Minimized strain on the tube due to the optimized compressor
  • Several installation options possible in the plant thanks to the mounting flange or female thread on the body