The GEMÜ 8258 2/2-way servo assisted solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of NBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert medium such as air, water and oil.
Low power consumption
High flow rate
Soft closing action
Low minimum pressure differential
Simple, compact construction
Simple coil replacement without tools (Click-on®)
Optional manual override
Explosion protected solenoids acc. to ATEX available as an option
Type examination up to DN 25 to DIN EN 60730-2-8
Optional mounting bracket available (not pre-assembled)
NPT thread available
Das hilfsgesteuerte 2/2-Wege-Magnetventil besitzt einen Ventilkörper aus Messing oder Edelstahl. Alle mit dem Medium in Berührung kommenden Teile bestehen aus Edelstahl, NBR, EPDM oder FKM. Das Ventil eignet sich für neutrale Medien wie Luft, Wasser und Öle.
Typ: , Magnetventil, hilfsgesteuert
DN: 20: DN 20
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 1: Gewindemuffe DIN ISO 228
Werkstoff Ventilkörper: 12: CW617N (Messing)
Dichtwerkstoff: 4: FPM, FPM
Steuerfunktion: 1: stromlos geschlossen (NC), stromlos geschlossen (NC)
Spannung: 230: 230 V, 230 V
Frequenz: 50/60: 50 - 60 Hz, 50 - 60 Hz
Das hilfsgesteuerte 2/2-Wege-Magnetventil GEMÜ 8258 besitzt einen Ventilkörper aus Messing oder Edelstahl. Alle mit dem Medium in Berührung kommenden Teile bestehen aus Edelstahl, NBR, EPDM oder FKM. Das Ventil eignet sich für neutrale Medien wie Luft, Wasser und Öle.
Typ: 8258: , Magnetventil, hilfsgesteuert
DN: 20: DN 20
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 1: Gewindemuffe DIN ISO 228
Werkstoff Ventilkörper: 12: CW617N (Messing)
Dichtwerkstoff: 4: FPM, FPM
Steuerfunktion: 1: stromlos geschlossen (NC), stromlos geschlossen (NC)
Spannung: 230: 230 V, 230 V
Frequenz: 50/60: 50 - 60 Hz, 50 - 60 Hz
Artikelnummer: 88253948 8258 20D 112 4123050/60
The 2/2-way servo assisted solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of NBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert medium such as air, water and oil.
Type: 8258: Solenoid valve, servo assisted, Solenoid valve, servo assisted
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 12: CW617N (brass)
Seal material: 4: FPM, FPM
Control function: 1: Normally closed (NC), Normally closed (NC)
Voltage: 230: 230 V, 230 V
Frequency: 50/60: 50 - 60 Hz, 50 - 60 Hz
The GEMÜ 8258 2/2-way servo assisted solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of NBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert medium such as air, water and oil.
Type: 8258: Solenoid valve, servo assisted, Solenoid valve, servo assisted
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 12: CW617N (brass)
Seal material: 4: FPM, FPM
Control function: 1: Normally closed (NC), Normally closed (NC)
Voltage: 230: 230 V, 230 V
Frequency: 50/60: 50 - 60 Hz, 50 - 60 Hz
Item number: 88253948 8258 20D 112 4123050/60
The tender texts have been copied to the clipboard