The GEMÜ 1231 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected electronically and fed back via proximity switches through play-free and non-positive mounting. GEMÜ 1231 has been designed specially for valves with a stroke of 2 to 20 mm .
- Position feedback via 2-wire proximity switch (NAMUR)
- Adjustable switch point tolerances via threaded spindle
- Can be fitted to GEMÜ valves or third-party actuators
- Explosion protection for zone 1 and 21
- Ambient temperature:-20 to 60 °C
- Linear measuring range:2 to 20 mm
- Supply voltages:8 V NAMUR
- Protection class:IP 65
- Electrical connection type:M16 cable gland | M12 plug
- Switch types:2-wire proximity switch (NAMUR)
- Conformities:ATEX | IECEx
Suitable products

Product applications
Product news
09.08.2018