Accessories: Product overview

Accessories: Product overview

GEMÜ 1002
1002
GEMÜ 1010
1010
GEMÜ 1031
1031
GEMÜ 1034
1034
GEMÜ 1035
1035
  • Media temperature :-10 to 80 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 10 to 100
  • Connection types:Union end
  • Body materials:PP-H, natural | PVC-U | PVDF
  • Diaphragm materials:EPDM | FKM
GEMÜ 1041
1041
GEMÜ 1050
1050
GEMÜ 1106
1106
GEMÜ 1108
1108
GEMÜ 1110
1110
GEMÜ 1114
1114
GEMÜ 1151
1151
GEMÜ 1152
1152
GEMÜ 1161
1161
GEMÜ 1210
1210
GEMÜ 1216
1216
GEMÜ 1219
1219
GEMÜ 1221
1221
GEMÜ 1222
1222
GEMÜ 1223
1223
GEMÜ 1224
1224
GEMÜ 1250
1250
  • Electrical connection type:
  • Protection class: IP 65
  • Switch type: Change-over contact
  • Supply voltage: max. 175, max. 250 V DC or peak AC
GEMÜ 1251
1251
  • Electrical connection type:
  • Protection class: IP 65
  • Switch type: Make contact, maximum contact
  • Supply voltage: max. 175, max. 250 V DC or peak AC
GEMÜ 1252
1252
  • Electrical connection type:
  • Protection class: IP 65
  • Switch type: Make contact, minimum contact
  • Supply voltage: max. 175, max. 250 V DC or peak AC
GEMÜ 1256
1256
  • Electrical connection type:
  • Protection class: IP 65
  • Switch type: Make contact, maximum contact
  • Supply voltage: max. 175, max. 250 V DC or peak AC
GEMÜ 1257
1257
  • Electrical connection type:
  • Protection class: IP 65
  • Switch type: Make contact, minimum contact
  • Supply voltage: max. 175, max. 250 V DC or peak AC
GEMÜ 1270
1270
  • Error of measurement:
  • Electrical connection type:
  • Protection class:IP 65
GEMÜ 1271
1271
  • Error of measurement:
  • Electrical connection type:
  • Protection class:IP 65
GEMÜ 1272
1272
  • Error of measurement:
  • Electrical connection type:
  • Protection class:IP 65
GEMÜ 1273
1273
  • Error of measurement:
  • Electrical connection type:
  • Protection class:IP 65
GEMÜ 1300
1300
GEMÜ 1310
1310
GEMÜ 1450
1450
GEMÜ 1460
1460
GEMÜ 1461
1461
GEMÜ 1571
1571
GEMÜ 1750
1750
GEMÜ 2026
2026
  • Electrical connection type:PG 9 cable gland | M16 cable gland
  • Protection class:IP 65
  • Supply voltage:230 V AC, 50/60 Hz | 24 V DC
GEMÜ 4232
4232
  • Ambient temperature:to °F
  • Valve stroke0 to 75 mm
  • Protection class:IP 64, IP 65
GEMÜ CF
CF
  • Fitting body material: PFA
  • Union nut material:
  • Operating pressure: to bar
  • Connection types:
  • Nominal sizes: DN 1/4''“ to1 1/4''“
  • Media temperature: max.
  • Conformities:
GEMÜ CFSTF
CFSTF
  • Fitting body material: PFA
  • Union nut material:
  • Operating pressure: to bar
  • Connection types:
  • Nominal sizes: DN “ to“
  • Media temperature: max.
  • Conformities:
GEMÜ PPF
PPF
  • Material: 1.4435, investment casting material
  • Seal material : EPDM
  • Diaphragm sizes : 8 | 10 | 25 | 40 | 50 | 80 | 100
  • Max. operating pressure: 16 bar
  • Conformities : FDA | USP