GEMÜ B42

Pneumatically operated 2/2-way ball valve

  • Description
  • Features
  • Technical specifications

The GEMÜ B42 3-piece 2/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE.

  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • Antistatic device
  • Media temperature:-20 to 180 °C
  • Ambient temperature:-20 to 60 °C
  • Operating pressure :0 to 63 bar
  • Nominal sizes:DN 8 to 100
  • Body configurations:2/2-way body
  • Ball configurations:Control ball
  • Connection types:Flange | Spigot | Threaded connection
  • Connection standards:ASME | DIN | EN | ISO | NPT
  • Body materials:1.4408, investment casting material
  • Seal materials:PTFE
  • Conformities:ASME GEMÜ B31.3 | ATEX | EAC | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act)

Product video

Seal replacement on ball valves

05:20 min
443 Views
Online since 23.03.2022

Product news

10.12.2020

GEMÜ ball valves for industrial applications