The GEMÜ 605 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
- Hermetic separation between medium and actuator
- CIP/SIP capable
- Wide range of adaptation options for add-on components and accessories
- Compact design (ideal when space is at a premium)
- Wide range of adaptation options for add-on components and accessories
- Media temperature :-10 to 100 °C
- Sterilization temperature:max. 150 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 8 bar
- Nominal sizes:DN 4 to 15
- Body configurations:2/2-way body | Tank valve body | T-body
- Connection types:Clamp | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS
- Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material
- Diaphragm materials:EPDM | PTFE/EPDM | PTFE/FKM
- Conformities:3A | CRN | EAC | FDA | FMEDA | Oxygen | TA Luft (German Clean Air Act)
Fitting Accessories
Product video
How diaphragm valves with metal valve bodies work
00:40 min
6746 Views
Online since 16.09.2015
More videos
