The GEMÜ 695 2/2-way diaphragm valve has a low-maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
- Wide range of adaptation options for add-on components and accessories
- Suitable for particulate and abrasive media
- Stainless steel body suitable for corrosive environments
- CIP capable
- Media temperature :-10 to 80 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 15 to 65
- Body configurations:2/2-way body
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | EN-GJS-400-18-LT, SG iron material | EN-GJS-400-18-LT, SG iron material with butyl lining | EN-GJS-400-18-LT, SG iron material with hard rubber lining | EN-GJS-400-18-LT, SG iron material with soft rubber lining | EN-GJS-400-18-LT, SG iron material, PFA lined | EN-GJS-400-18-LT, SG iron material, PP lined
- Diaphragm materials:EPDM | FKM | NBR | PTFE/EPDM | PTFE/FKM
- Conformities:Belgaqua | EAC | FDA | Oxygen | TA Luft (German Clean Air Act)
Fitting Accessories
Product video
How diaphragm valves with metal valve bodies work
00:40 min
6750 Views
Online since 16.09.2015
More videos
