GEMÜ 8357

Electrically operated pilot solenoid valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 8357 servo assisted 3/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminium. The plastic encapsulated coil is detachable.

  • Optional installation position
  • Standard manual override 
  • Battery mounting with central air supply possible
  • The solenoid can be replaced without removing the valve body from the piping
  • Media temperature :-10 to 60 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :1 to 10 bar
  • Nominal size:DN 6
  • Electrical connection types:Plug, design A
  • Supply voltages:230 V AC, 50 Hz | 24 V AC, 50 Hz | 24 V DC
  • Connection types:Threaded connection
  • Body materials:Aluminium
  • Conformities:EAC