R487 80L332A1VL0 GB232 0101
Butterfly valve, manual
| Item number: | 88884448 | |
| Description |
| Type | R487 | Butterfly valve, manually operated, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed |
| DN | 80 | DN 80 |
| Body configuration | L | Flange-mounted version (Lug), length FTF EN 558 series 20 |
| Operating pressure | 3 | 16 bar |
| Connection type | 3 | PN 16 / Flange EN 1092, FTF EN 558 series 20 |
| Body material | 2 | EN-GJS-400-15 (GGG40), epoxy coated 250 µm |
| Disc material | A | 1.4408 |
| Shaft material | 1 | 1.4021 |
| Liner material | V | FKM |
| Liner fixing | L | Liner loose |
| Control function | 0 | Manually operated (MA) |
| Actuator version | GB232 | Gearbox, aluminium die-cast housing |
| Execution type | 0101 | Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ R487 Victoria soft seated metal butterfly valve is manually operated. It has a hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
- Low torques thanks to PTFE coated bushes
- Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
- Liner material is easy to read when installed
- Sleek disc design for higher Kv values
- Robust body coating comparable to ISO 12944-6 C5
- Various actuator types can be selected
- Optional accessories are installed, set and tested so they are ready for operation