The GEMÜ R639 eSyStep 2/2-way diaphragm valve is electrically operated. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.
CIP/SIP capable (only with stainless steel distance piece)
Open/close function or with integrated positioner
Actuating speed max. 3 mm/s
Parameterizable via IO-Link
On-site or remote end position programming via programming input
Various functions integrated (e.g. feedback, stroke limiter, etc.)
The GEMÜ R639 eSyStep 2/2-way diaphragm valve is electrically operated. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.
Type: R639: Diaphragm valve, electrically operated, eSyStep
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 7X: Without union ends
Valve body material: 1: PVC-U, grey
Diaphragm material: 29: EPDM
Voltage / Frequency: C1: 24 V DC
Control module: AE: OPEN/CLOSE control, additional end position feedback
Actuator version: 1A: Actuator size 1
Diaphragm size: 40: Diaphragm size 40
The GEMÜ R639 eSyStep 2/2-way diaphragm valve is electrically operated. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.
Type: R639: Diaphragm valve, electrically operated, eSyStep
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 7X: Without union ends
Valve body material: 1: PVC-U, grey
Diaphragm material: 29: EPDM
Voltage / Frequency: C1: 24 V DC
Control module: AE: OPEN/CLOSE control, additional end position feedback
Actuator version: 1A: Actuator size 1
Diaphragm size: 40: Diaphragm size 40
Item number: 88854413 R639 40D7X 129C1AE 1A
The tender texts have been copied to the clipboard