Type
Filter
RC0: Shaft extension
Material
Filter
S: Steel, coated
V: Stainless steel
Antrieb
Filter
A: Operator mounting
Actuator connection
Filter
F04: F04, flange type DIN EN ISO 5211
F05: F05, flange type DIN EN ISO 5211
F07: F07, flange type DIN EN ISO 5211
F10: F10, flange type DIN EN ISO 5211
F12: F12, flange type DIN EN ISO 5211
F14: F14, flange type DIN EN ISO 5211
F16: F16, flange type DIN EN ISO 5211
F25: F25, flange type DIN EN ISO 5211
F30: F30, flange type DIN EN ISO 5211
F35: F35, flange type DIN EN ISO 5211
Shaft connection and size
Filter
D09: Diagonal square, WAF = 9 mm
D11: Diagonal square, WAF = 11 mm
D14: Diagonal square, WAF = 14 mm
D17: Diagonal square, WAF = 17 mm
D19: Diagonal square, WAF = 19 mm
D22: Diagonal square, WAF = 22 mm
D27: Diagonal square, WAF = 27 mm
D36: Diagonal square, WAF = 36 mm
D46: Diagonal square, WAF = 46 mm
D55: Diagonal square, WAF = 55 mm
W120: Shaft diameter = 120 mm, 2 keyways
W160: Shaft diameter = 160 mm, 2 keyways
W80: Shaft diameter = 80 mm, 2 keyways
Body
Filter
K: Body mounting
Body connection
Filter
F04: F04, flange type DIN EN ISO 5211
F05: F05, flange type DIN EN ISO 5211
F07: F07, flange type DIN EN ISO 5211
F10: F10, flange type DIN EN ISO 5211
F12: F12, flange type DIN EN ISO 5211
F14: F14, flange type DIN EN ISO 5211
F16: F16, flange type DIN EN ISO 5211
F25: F25, flange type DIN EN ISO 5211
F30: F30, flange type DIN EN ISO 5211
F35: F35, flange type DIN EN ISO 5211
Shaft connection and size
Filter
D09: Diagonal square, WAF = 9 mm
D11: Diagonal square, WAF = 11 mm
D14: Diagonal square, WAF = 14 mm
D17: Diagonal square, WAF = 17 mm
D19: Diagonal square, WAF = 19 mm
D22: Diagonal square, WAF = 22 mm
D27: Diagonal square, WAF = 27 mm
D36: Diagonal square, WAF = 36 mm
D46: Diagonal square, WAF = 46 mm
D55: Diagonal square, WAF = 55 mm
W120: Shaft diameter = 120 mm, 2 keyways
W160: Shaft diameter = 160 mm, 2 keyways
W80: Shaft diameter = 80 mm, 2 keyways
Length
Filter
60: 60 mm
65: 65 mm
75: 75 mm
80: 80 mm
100: 100 mm
120: 120 mm
150: 150 mm
200: 200 mm
210: 210 mm
250: 250 mm
300: 300 mm
330: 330 mm
400: 400 mm
450: 450 mm
500: 500 mm
650: 650 mm
700: 700 mm
750: 750 mm
800: 800 mm
900: 900 mm
1T0: 1000 mm
1T1: 1100 mm
1T2: 1200 mm
1T4: 1400 mm
1T5: 1500 mm
1T6: 1600 mm
1T7: 1700 mm
1T8: 1800 mm
1T9: 1900 mm
2T0: 2000 mm
2T1: 2100 mm
2T4: 2400 mm
2T5: 2500 mm
2T6: 2600 mm
2T8: 2800 mm
2T9: 2900 mm
3T0: 3000 mm
Execution type
Filter
OHNE
7048: Shaft face drilled, M5x12
Extra information
Filter
OHNE
M12: Screw size M12
M14: Screw size M14
M18: Screw size M18
M22: Screw size M22
M28: Screw size M28