The GEMÜ 428 soft seated butterfly valve made from stainless steel or brass is motorized. A manual override and an optical position indicator are integrated as standard. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.
Suitable for vacuum applications and low temperatures
High-quality butterfly valve made from stainless steel or brass
Available in small nominal sizes
Compact and robust body
The soft seated butterfly valve made from stainless steel or brass is motorized. A manual override and an optical position indicator are integrated as standard. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.
Type: 428: Butterfly valve, motorized
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 86: Clamps DIN 32676 series A, FTF EN 558, series 14
Body material: 37: 1.4408, investment casting
Seat (liner): 9: PSI
Voltage/Frequency: T5: 100-240VAC 50/60Hz 100/350VDC
Control module: EB: Control module without control, external wiring necessary, 2 additional potential-free limit switches, additional potential-free torque switches
Actuator version: VR25B: Actuator, motorized, operating time 15s, torque 25Nm, BAR/VALPES, V-series
Execution type: 1508: Ra
The GEMÜ 428 soft seated butterfly valve made from stainless steel or brass is motorized. A manual override and an optical position indicator are integrated as standard. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.
Type: 428: Butterfly valve, motorized
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 86: Clamps DIN 32676 series A, FTF EN 558, series 14
Body material: 37: 1.4408, investment casting
Seat (liner): 9: PSI
Voltage/Frequency: T5: 100-240VAC 50/60Hz 100/350VDC
Control module: EB: Control module without control, external wiring necessary, 2 additional potential-free limit switches, additional potential-free torque switches
Actuator version: VR25B: Actuator, motorized, operating time 15s, torque 25Nm, BAR/VALPES, V-series
Execution type: 1508: Ra
The tender texts have been copied to the clipboard