Valve principle
choose
Ball valves
Butterfly valves
Check valve
Diaphragm globe valve
Diaphragm valves
Globe valves
Pilot solenoid valves
Solenoid valves
Actuator
choose
Electromagnetic
Manual
Motorized
Pneumatic
With bare shaft
Body material
choose
(Rg 5) CC499K
1.4301, stainless steel
1.4404, investment casting
1.4408
1.4408, cast stainless steel
1.4408, investment casting
1.4408, PFA lined
1.4435
1.4435, block material
1.4435, forged body
1.4435, investment casting
1.4539
1.4581
ABS
Aluminium
Cast iron body
Cast steel (ASTM A216 WCB)
CW617N (brass)
EN-AC-4700, cast aluminium
EN-GJL-250
EN-GJL-250 (GG-25), hard rubber lined
EN-GJL-250, soft rubber lined
EN-GJS-400-15
EN-GJS-400-18-LT
EN-GJS-400-18-LT (GGG 40.3), PFA lined
EN-GJS-400-18-LT (GGG 40.3), PP lined
EN-GJS-400-18-LT, hard rubber lined
EN-GJS-500-7, PFA lined
EN-GJS-500-7, PP lined
Forged body from 1.4435 or 1.4539
Inliner PP-H, grey / outliner PP, reinforced
Inliner PVDF / outliner PP, reinforced
Investment cast body from 1.4408 or 1.4435
Investment cast body from 1.4408 with plastic lining
PA
PA, transparent
PFA
PFA inliner
PP
PP (GF)
PP-B
PP-H
PP-R natural
PP inliner / outliner
PSU
PTFE
PVC
PVC-C
PVC-U
PVC-U, transparent
PVDF
PVDF inliner
PVDF outliner
S275JR, steel
S355J2G3 steel
SG iron valve body with elastomer or plastic lining
Stainless steel